Schneider-Electric
 
04104 picture- web-product-data-sheet
04104
LINERGY BW 4P INSULATED BUSBAR 125A L450
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BW
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P enclosure
IP degree of protection IPxx B
Busbar description Insulated bar
Provided equipment Clip-on covers
Quantity per set Set of 1
Complementary
Poles description 4P
Installation direction Vertical, operating position: rear
Left, operating position: lateral
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 125 A
[Icw] rated short-time withstand current 8.5 kA (1 s)
[Ipk] rated peak withstand current 20 kA
I²t on activation 72250 kA².s
Permissible current 125 A
Length 450 mm
Net weight 1.42 kg
Type of busbar connection M6 threaded hole
Connection pitch Connection each 25 mm
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 11.5 cm
Package 1 Length 55.0 cm
Package 1 Weight 1.42 kg
Unit Type of Package 2 P12
Number of Units in Package 2 96
Package 2 Height 43.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 136.32 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product