Poles description
|
3P
|
Installation direction
|
Vertical, operating position: rear
|
Installation description
|
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
|
[Ui] rated insulation voltage
|
750 V
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
400 A
|
[Icw] rated short-time withstand current
|
20 kA (1 s)
|
[Ipk] rated peak withstand current
|
52.5 kA
|
I²t on activation
|
400000 kA².s
|
Permissible current
|
400 A
|
Length
|
1400 mm
|
Net weight
|
7.1 kg
|
Type of busbar connection
|
M6 threaded hole
|
Connection pitch
|
Connection each 25 mm
|