Schneider-Electric
 
04126 picture- web-product-data-sheet
04126
LINERGY BW 4P INSULATED B.BAR 160A L1400
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BW
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P enclosure
IP degree of protection IPxx B
Busbar description Insulated bar
Quantity per set Set of 1
Complementary
Poles description 4P
Installation direction Vertical, operating position: rear
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
[Ui] rated insulation voltage 750 V
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 160 A
[Icw] rated short-time withstand current 10 kA (1 s)
[Ipk] rated peak withstand current 30 kA
I²t on activation 100000 kA².s
Permissible current 160 A
Length 1400 mm
Net weight 5.66 kg
Type of busbar connection M6 threaded hole
Connection pitch Connection each 25 mm
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Mechanical robustness Seismic tests structure reinforcement - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product