Schneider-Electric
 
04145 picture- web-product-data-sheet
04145
CU CONNECTIONS 125A 4P W230 WITH 35² FERRULE+45° ANGLE LUG
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy BW
Product name Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy BS busbar
Linergy FH comb busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Pack enclosure - width 550 mm
Installed device Multi9: NG125
ComPact: INS125
[Ie] rated operational current 125 A
[In] rated current 125 A
Length 230 mm
Net weight 0.42 kg
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile