Schneider-Electric
 
04146 picture- web-product-data-sheet
04146
CU CONNECTIONS 160A 4P W250 WITH 45² FERRULE+45° ANGLE LUG
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy BW
Product name Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Provided equipment With connection
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy BS busbar
Poles description 4P
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Pack enclosure - width 550 mm
Cubicle - width 600 mm
Installed device Multi9: NG125
ComPact: NG160
ComPact: INS160
[Ie] rated operational current 160 A
[In] rated current 160 A
Length 250 mm
Product weight 0.6 kg
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 10.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 600.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 12.46 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 30.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 24.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile