Schneider-Electric
 
04147 picture- web-product-data-sheet
04147
CONNECTIONS 160A 4P LINERGY BW/DEVICE 160A W165
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type One-piece connection
Product name Linergy BW
Product name Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Provided equipment With connection
Standards IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy BW busbar
Poles description 4P
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 550 mm
Installed device Multi9: NG125
ComPact: NG160
ComPact: INS160
Multi9: C120
Acti 9: iC120
[Ie] rated operational current 160 A
[In] rated current 160 A
Length 165 mm
Net weight 0.48 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10 cm
Package 1 Length 20 cm
Package 1 Weight 480 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile