Schneider-Electric
 
04149 picture- web-product-data-sheet
04149
CONNECTIONS 160A 4P L380 /LINERGY DX 1P
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy DX
Product name Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
Linergy Linergy DX distribution block
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy DP distribution block
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 555 mm
Pack enclosure - width 600 mm
Installed device Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
ComPact: fixed INS40 - control: direct front rotary handle vertical installation
ComPact: fixed INS63 - control: direct front rotary handle vertical installation
ComPact: fixed INS100 - control: direct front rotary handle vertical installation
ComPact: fixed INS125 - control: direct front rotary handle vertical installation
ComPact: fixed INS160 - control: direct front rotary handle vertical installation
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed C120 without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle vertical installation
[Ie] rated operational current 160 A
[In] rated current 160 A
Length 380 mm
Net weight 0.82 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure Acti 9 C120 without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 C120 without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 C120 without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 C120 without fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Acti 9 C120 without fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 C120 without fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 C120 without fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 C120 without fixed toggle 4P 1 direct 4
600 mm Prisma G floor-standing enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Acti 9 iC120 without fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 iC120 without fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 iC120 without fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 iC120 without fixed toggle 4P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G wall-mounted enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm Prisma G floor-standing enclosure Multi9 NG125 without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 without fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Multi9 NG125 without fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 without fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Multi9 NG125 without fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 without fixed toggle 4P 1 direct 4
600 mm Prisma G floor-standing enclosure Multi9 NG125 NA fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 NA fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 NA fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 NA fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Multi9 NG125 NA fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 NA fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Multi9 NG125 NA fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 NA fixed toggle 4P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact NG160 without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 without fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact NG160 without fixed toggle 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact NG160 without fixed toggle 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact NG160 without fixed toggle 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact NG160 without fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 NA without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 NA without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 NA without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 NA without fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact NG160 NA without fixed toggle 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact NG160 NA without fixed toggle 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact NG160 NA without fixed toggle 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact NG160 NA without fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 C120 with fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 C120 with fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 C120 with fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 C120 with fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Acti 9 C120 with fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 C120 with fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 C120 with fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 C120 with fixed toggle 4P 1 direct 4
600 mm Prisma G floor-standing enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Acti 9 iC120 with fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 iC120 with fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 iC120 with fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 iC120 with fixed toggle 4P 1 direct 4
600 mm Prisma G floor-standing enclosure Multi9 NG125 with fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 with fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 with fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 with fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Multi9 NG125 with fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 with fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Multi9 NG125 with fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 with fixed toggle 4P 1 direct 4
600 mm Prisma G floor-standing enclosure ComPact NG160 with fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 with fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 with fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 with fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
600 mm Prisma G wall-mounted enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
300 mm Prisma G floor-standing duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
300 mm Prisma G wall-mounted duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
600 mm Prisma G floor-standing enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
600 mm Prisma G wall-mounted enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
300 mm Prisma G floor-standing duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
300 mm Prisma G wall-mounted duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
600 mm Prisma Pack 250 Pack enclosure Acti 9 C120 without fixed toggle 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Acti 9 C120 without fixed toggle 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Multi9 NG125 without fixed toggle 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Multi9 NG125 without fixed toggle 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Acti 9 C120 with fixed toggle 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Acti 9 C120 with fixed toggle 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Multi9 NG125 with fixed toggle 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure Multi9 NG125 with fixed toggle 4P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.0 cm
Package 1 Length 39.0 cm
Package 1 Weight 820.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product