Schneider-Electric
 
04152 picture- web-product-data-sheet
04152
12 TERMINALS 1X16² FOR LINERGY BW BBAR
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BW
Product or component type Tap-off unit
Accessory / separate part category Connection accessory
Range compatibility Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy BW busbar
Product destination Busbar
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Connections - terminals 1 spring terminal 16 mm²
Quantity per set Set of 12
Net weight 0.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 5.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 320.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.1 cm
Package 2 Width 23.0 cm
Package 2 Length 25.4 cm
Package 2 Weight 3.25 kg
Unit Type of Package 3 P06
Number of Units in Package 3 360
Package 3 Height 53.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 236.16 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile