|
|
|
04156
ADDITIONAL BLK 2X35² 4P/ LINERGY DP 250A
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Distribution block
|
Product name
|
Linergy DP
|
Range compatibility
|
Prisma Prisma P enclosure
Prisma Prisma G enclosure
Linergy Linergy DP distribution block
|
Accessory / separate part category
|
Current distribution accessory
|
IP degree of protection
|
IPxx B
|
Complementary
Mounting support
|
Mounting plate
|
Installed device
|
EasyPact: CVS100...250
ComPact: NSX100...250
ComPact: INV100...250
ComPact: INS100...160
ComPact: INS250
|
Poles description
|
4P
|
[Ue] rated operational voltage
|
690 V AC
|
[Ui] rated insulation voltage
|
750 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
250 A at 40 °C
|
[Icw] rated short-time withstand current
|
8.5 kA for 1 s
|
[Ipk] rated peak withstand current
|
30 kA
|
Connections - terminals
|
Supply: direct connection120 mm²
Distribution: screw terminal, 2 x 35 mm²
|
Net weight
|
0.3 kg
|
Environment
Pollution degree
|
3
|
Overvoltage category
|
III
|
Resistance to incandescent wire
|
960 °C conforming to IEC 60695-2-11
|
Standards
|
IEC 60947-7-1
IEC 61439-1, inside Prisma
IEC 61439-2, inside Prisma
|
Product certifications
|
ASEFA
|
Ambient air temperature for operation
|
-25…55 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
14.5 cm
|
Package 1 Weight
|
300 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|