|
|
|
04158
20 SCREWS 8.8 CLASS M6X12/ LINERGY BW BB
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Mounting hardware
|
Product name
|
Linergy BW
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma P cubicle
Prisma Prisma G enclosure
Linergy Linergy BW busbar
|
Cubicle-device connection
|
Busbar
|
Complementary
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle
Floor-standing enclosure - width 850 mm
Pack enclosure
|
ISO thread
|
M6
|
Quantity per set
|
Set of 20
|
Length
|
12 mm
|
Net weight
|
0.24 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|