|
|
|
04162
4 THREADED BARS 250A L1000/LINERGY BS BB
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Copper busbar
|
Product name
|
Linergy BS
|
Range compatibility
|
Prisma Prisma G enclosure
Prisma Prisma P enclosure
|
Busbar description
|
Flat bar
|
Quantity per set
|
Set of 4
|
Complementary
Installation direction
|
Vertical, operating position: rear
|
Installation description
|
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
[Ui] rated insulation voltage
|
1000 V
|
[Ie] rated operational current
|
250 A
|
[Ipk] rated peak withstand current
|
40 kA
|
Busbar cross section
|
20 x 5 mm
|
Length
|
1000 mm
|
Net weight
|
3.52 kg
|
Type of busbar connection
|
M6 threaded hole
|
Connection pitch
|
Connection each 25 mm
|
Support thickness
|
5 mm
|
Environment
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|