|
|
|
04174
4 THREADED BARS 630A L1400/LINERGY BS BB
|
|
|
|
|
End of Commercialization APR 25, 2023
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Copper busbar
|
Product name
|
Linergy BS
|
Range compatibility
|
Prisma Prisma G enclosure
Prisma Prisma P enclosure
|
Busbar description
|
Flat bar
|
Quantity per set
|
Set of 4
|
Complementary
Installation direction
|
Vertical, operating position: rear
|
Installation description
|
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
[Ie] rated operational current
|
630 A
|
[Ipk] rated peak withstand current
|
55 kA
|
I²t on activation
|
625000 kA².s
|
Busbar cross section
|
32 x 8 mm
|
Length
|
1400 mm
|
Product weight
|
12.54 kg
|
Type of busbar connection
|
M6 threaded hole
|
Connection pitch
|
Connection each 25 mm
|
Support thickness
|
8 mm
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
13.0 cm
|
Package 1 Length
|
150.0 cm
|
Package 1 Weight
|
12.45 kg
|
Unit Type of Package 2
|
P2M
|
Number of Units in Package 2
|
48
|
Package 2 Height
|
21.0 cm
|
Package 2 Width
|
200.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
601.92 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|