This Application will be decommissioned as of January 7th 2025

04190 |
Schneider-Electric
 
04190 picture- web-product-data-sheet
04190
4 COPPER ANGLE BRACKETS 250A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Angle bracket
Product name Linergy BS
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Linergy Linergy BS busbar
Cubicle-device connection Rear busbar: vertical by screws
Rear busbar: horizontal by screws
[Ie] rated operational current 250 A
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
Floor-standing enclosure - width 850 mm
Material Copper
Quantity per set Set of 4
Net weight 0.485 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 10 cm
Package 1 Length 13 cm
Package 1 Weight 485 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product