Schneider-Electric
 
04191 picture- web-product-data-sheet
04191
LINERGY BS REAR BUSBAR SUPPORT 400A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy BS busbar
Prisma Prisma G enclosure
Prisma Prisma P enclosure
Complementary
Cubicle-device connection Linergy BS rear busbar
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Extension enclosure - width 600 mm
Permissible current 160 A - busbar cross section: 15 x 5 mm
250 A - busbar cross section: 20 x 5 mm
400 A - busbar cross section: 32 x 5 mm
[Icw] rated short-time withstand current 10 kA (1 s) at 160 A for 450 mm between support centres
15 kA (1 s) at 250 A for 450 mm between support centres
20 kA (1 s) at 400 A for 300 mm between support centres
25 kA (1 s) at 400 A for 225 mm between support centres
Quantity per set Set of 1
Product weight 0.24 kg
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 12 cm
Package 1 Length 50 cm
Package 1 Weight 260 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration