This Application will be decommissioned as of January 7th 2025

04192 |
Schneider-Electric
 
04192 picture- web-product-data-sheet
04192
LINERGY BS MULTISTAGE B.BAR SUPPORT 630A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy BS busbar
Prisma Prisma G enclosure
Complementary
Cubicle-device connection Linergy BS lateral busbar
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Permissible current 160 A - busbar cross section: 15 x 5 mm
250 A - busbar cross section: 20 x 5 mm
400 A - busbar cross section: 32 x 5 mm
630 A - busbar cross section: 32 x 8 mm
[Icw] rated short-time withstand current 10 kA (1 s) at 160 A for 450 mm between support centres
20 kA (1 s) at 400 A for 300 mm between support centres
13 kA (1 s) at 250 A for 450 mm between support centres
15 kA (1 s) at 400 A for 450 mm between support centres
15 kA (1 s) at 630 A for 450 mm between support centres
20 kA (1 s) at 630 A for 300 mm between support centres
25 kA (0.6 s) at 400 A for 300 mm between support centres
25 kA (1 s) at 630 A for 300 mm between support centres
Quantity per set Set of 1
Net weight 0.2 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 11.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 200 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration