Schneider-Electric
 
04194 picture- web-product-data-sheet
04194
20 BOLTS 8.8 CLASS M6X20 /5MM COPPER BAR
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy BW
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Linergy Linergy BW busbar
Provided equipment 1 nut
2 contact washers
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
Floor-standing enclosure - width 850 mm
ISO thread M6
Quantity per set Set of 20
Length 20 mm
Height 20 mm
Colour Grey
Product weight 0.224 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 180 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration