Schneider-Electric
 
04197 picture- web-product-data-sheet
04197
BARRIER H1500MM/LINERGY BS MULTISTAGE BB
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BS
Product or component type Insulating plate
Accessory / separate part category Insulation accessory
Range compatibility Linergy Linergy BS busbar
Prisma Prisma G duct
Prisma Prisma P duct
IP degree of protection IPxx B
Barrier position Front
Complementary
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Duct - width 400 mm
Number of vertical modules [50 mm] 30
Installed device Multi-stage busbar
[Ie] rated operational current 630 A
Quantity per set Set of 1
Material Plastic
Height 1500 mm
Width 250 mm
Net weight 0.74 kg
Colour Transparent
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 23.4 cm
Package 1 Length 151.0 cm
Package 1 Weight 735.0 g
Unit Type of Package 2 P2M
Number of Units in Package 2 240
Package 2 Height 75.0 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 203.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile