This Application will be decommissioned as of January 7th 2025

04198 |
Schneider-Electric
 
04198 picture- web-product-data-sheet
04198
BARRIER H100MM /LINERGY BS REAR BUSBAR
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BS
Product or component type Insulating plate
Accessory / separate part category Insulation accessory
Range compatibility Linergy Linergy BS busbar
Prisma Prisma G enclosure
Prisma Prisma P cubicle
IP degree of protection IPxx B
Barrier position Front
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Cubicle - width 650 mm
Number of vertical modules [50 mm] 2
Installed device Rear busbar
[Ie] rated operational current 630 A
Quantity per set Set of 1
Material Plastic
Height 100 mm
Width 470 mm
Net weight 0.32 kg
Colour Transparent
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 47.0 cm
Package 1 Weight 320.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 13.7 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration