|
|
|
04203
4P AUXILIARY BUS DUCT L1755 LINERGY TA
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Auxiliary bus duct
|
Product name
|
Linergy TA
|
Range compatibility
|
Prisma Prisma P enclosure
|
IP degree of protection
|
IP20
|
Number of tap-off outlets
|
166 tap-off points with Faston connectors per linear meter
|
Provided equipment
|
1 lateral clamp
2 clamps
4 brass conductors with tap off point
Insulating duct
|
Quantity per set
|
Set of 1
|
Complementary
Poles description
|
4P
|
Rated voltage
|
230 V
|
Installation direction
|
Vertical, operating position: lateral
|
Installation description
|
Cubicle duct - width 300 mm
|
[Ui] rated insulation voltage
|
660 V
|
[Ie] rated operational current
|
32 A
|
Length
|
1755 mm
|
Height
|
85 mm
|
Width
|
50 mm
|
Product weight
|
1.62 kg
|
Colour
|
Light grey (RAL 7035)
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6 cm
|
Package 1 Width
|
9 cm
|
Package 1 Length
|
179 cm
|
Package 1 Weight
|
1.62 kg
|
Offer Sustainability
|
|