This Application will be decommissioned as of January 7th 2025

04205 |
Schneider-Electric
 
04205 picture- web-product-data-sheet
04205
2 EARTH BAR MOD.DEV.RAIL SUP.
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Support
Product name Linergy TB
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Linergy Linergy TB earthing bar
Cubicle-device connection Earth bar: vertical by screws
Complementary
Mounting mode By screws
Mounting support DIN rail
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
Quantity per set Set of 2
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 12 cm
Package 1 Length 13 cm
Package 1 Weight 70 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product