|
|
|
04206
FIX.BRACK.V.EARTH BAR ENC.H15
|
|
|
|
|
End of Commercialization JAN 11, 2022
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Support
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma G enclosure
|
Cubicle-device connection
|
Earth bar: vertical by screws
|
Complementary
Mounting mode
|
By screws
|
Mounting support
|
Functional uprights
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure
|
Quantity per set
|
Set of 2
|
Height
|
15 mm
|
Width
|
47 mm
|
Depth
|
20 mm
|
Net weight
|
0.04 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|