This Application will be decommissioned as of January 7th 2025

04207 |
Schneider-Electric
 
04207 picture- web-product-data-sheet
04207
FIX.BRACK.V.EARTH BAR ENC.H45
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Support
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Cubicle-device connection Earth bar: vertical by screws
Complementary
Mounting mode By screws
Mounting support Functional uprights
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Quantity per set Set of 2
Height 45 mm
Width 47 mm
Depth 20 mm
Net weight 0.056 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.5 cm
Package 1 Length 15 cm
Package 1 Weight 60 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.46 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 30 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 12.72 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product