|
|
|
04210
2 INSULAT.SPACERS/NEUTRAL BAR LINERGY TB
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Kit for neutral bar
|
Product name
|
Linergy TB
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma G enclosure
Prisma Prisma P cubicle
Linergy Linergy TB earthing bar
|
Provided equipment
|
1 screw
1 insulating spacer
|
Complementary
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
|
Quantity per set
|
Set of 1
|
Net weight
|
0.02 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|