This Application will be decommissioned as of January 7th 2025

04215 |
Schneider-Electric
 
04215 picture- web-product-data-sheet
04215
4 EARTH BLK 3X16² TERM.CLAMP LINERGY TB
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Block
Product name Linergy TB
Accessory / separate part category Earthing accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Complementary
Installation description Floor-standing enclosure
Wall-mounted enclosure
Cubicle
Pack enclosure
Connections - terminals Spring terminals, 3 x 16 mm²
Quantity per set Set of 4
Width 37 mm
Net weight 0.196 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 8.2 cm
Package 1 Length 10.0 cm
Package 1 Weight 196.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 10.0 cm
Package 2 Width 16.5 cm
Package 2 Length 29.5 cm
Package 2 Weight 2.36 kg
Unit Type of Package 3 P12
Number of Units in Package 3 816
Package 3 Height 97.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 160.48 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product