|
|
|
04220
M.BRAC.TERM.BLK-EARTH BAR DUCT
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Mounting plate
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma G duct
|
Installation description
|
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
Installed device
|
Connection: earth bars
Connection: terminal blocks
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASEFA
|
Complementary
Width
|
215 mm
|
Height
|
35 mm
|
Depth
|
82 mm
|
Net weight
|
0.46 kg
|
Quantity per set
|
2
|
Functional unit
|
300 mm Prisma G floor-standing duct connection earth bars
300 mm Prisma G wall-mounted duct connection earth bars
300 mm Prisma G floor-standing duct connection terminal blocks
300 mm Prisma G wall-mounted duct connection terminal blocks
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|