Schneider-Electric
 
04223 picture- web-product-data-sheet
04223
M.BR.4V.MOD.DEV.RAILS TERM.BLK
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Provided equipment 4 vertical DIN rails
Installed device Connection: terminal blocks
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Colour White (RAL 9001)
Width 470 mm
Height 250 mm
Depth 80 mm
Net weight 1.06 kg
Functional unit 600 mm Prisma G floor-standing enclosure connection terminal blocks
600 mm Prisma G wall-mounted enclosure connection terminal blocks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 16.5 cm
Package 1 Length 50.0 cm
Package 1 Weight 1.06 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.46 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product