This Application will be decommissioned as of January 7th 2025

04224 |
Schneider-Electric
 
04224 picture- web-product-data-sheet
04224
5 PRACTIC RAISERS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Pratic raisers
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G rail
Prisma Prisma P cubicle
Complementary
Mounting mode By clips
Mounting support Slotted mounting plate
Functional uprights
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle
Quantity per set Set of 5
Width 27 mm
Colour White (RAL 9001)
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 13 cm
Package 1 Length 15 cm
Package 1 Weight 30 g
Unit Type of Package 2 CAR
Number of Units in Package 2 75
Package 2 Height 20 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.08 kg
Unit Type of Package 3 P12
Number of Units in Package 3 150
Package 3 Height 35 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 4.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product