Schneider-Electric
 
04225 picture- web-product-data-sheet
04225
SET OF 12 RAISERS HEIGHT H11MM FOR ADDING MODULAR RAIL WHITH NSXm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Raiser
Accessory / separate part category Installation accessory
Range compatibility Prisma Pack 160 rail
Prisma Prisma G rail
Prisma Prisma Pack 250 rail
Prisma Prisma P rail
Condition of use To install modular devices on DIN rail next to ComPact NSXm
Fixing mode Clip-on: DIN rail
Number of raisers 2 raiser(s) recommended for 300 mm width enclosure
4 raiser(s) recommended for 600 mm width enclosure
6 raiser(s) recommended for 850 mm width enclosure
4 raiser(s) recommended for 650 mm width enclosure
Complementary
Material Plastic
Colour Black
Quantity per set Set of 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 11 cm
Package 1 Length 11 cm
Package 1 Weight 65 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product