Schneider-Electric
 
04226 picture- web-product-data-sheet
04226
2 MODULAR DEVICE RAILS L1600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Prisma iPM
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G
Prisma Prisma P
Prisma Prisma iPM L
Prisma Prisma iPM M
Type of rail Modular
Installed device Acti 9: fixed modular device
Multi9: fixed modular device
TeSys: clip-on GV2ME - control: push-button
TeSys: clip-on GV2ME + LC1D09...D32 - control: push-button
TeSys: clip-on GV2P - control: rotary knob
TeSys: clip-on GV2P + LC1D09...D32 - control: rotary knob
TeSys: clip-on LC1D09...D95
Connection: terminal blocks
EasyPact: clip-on TVS GZ1E - control: push-button
EasyPact: clip-on TVS GZ1E + LC1E09...E32 - control: push-button
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Cubicle - width 800 mm
Cubicle - width 600 mm
Number of vertical modules [50 mm] 3 module(s): GV2ME in 600 mm Widefloor-standing enclosure
3 module(s): GV2ME in 600 mm Widewall-mounted enclosure
3 module(s): GV2ME in 800 mm Widecubicle
3 module(s): GV2ME in 600 mm Widecubicle
5 module(s): GV2ME + LC1D09...D32 in 600 mm Widefloor-standing enclosure
5 module(s): GV2ME + LC1D09...D32 in 600 mm Widewall-mounted enclosure
5 module(s): GV2ME + LC1D09...D32 in 800 mm Widecubicle
5 module(s): GV2ME + LC1D09...D32 in 600 mm Widecubicle
3 module(s): GV2P in 600 mm Widefloor-standing enclosure
3 module(s): GV2P in 600 mm Widewall-mounted enclosure
3 module(s): GV2P in 800 mm Widecubicle
3 module(s): GV2P in 600 mm Widecubicle
5 module(s): GV2P + LC1D09...D32 in 600 mm Widefloor-standing enclosure
5 module(s): GV2P + LC1D09...D32 in 600 mm Widewall-mounted enclosure
5 module(s): GV2P + LC1D09...D32 in 800 mm Widecubicle
5 module(s): GV2P + LC1D09...D32 in 600 mm Widecubicle
4 module(s): LC1D09...D95 in 600 mm Widefloor-standing enclosure
4 module(s): LC1D09...D95 in 600 mm Widewall-mounted enclosure
4 module(s): LC1D09...D95 in 800 mm Widecubicle
4 module(s): LC1D09...D95 in 600 mm Widecubicle
9 module(s): modular device, direct in 600 mm Widefloor-standing enclosure
9 module(s): modular device, direct in 600 mm Widewall-mounted enclosure
12 module(s): modular device, direct in 600 mm Widefloor-standing enclosure
12 module(s): modular device, direct in 600 mm Widewall-mounted enclosure
9 module(s): modular device, direct in 650 mm Widecubicle
12 module(s): modular device, direct in 650 mm Widecubicle
9 module(s): modular device, direct in 800 mm Widecubicle
12 module(s): modular device, direct in 800 mm Widecubicle
9 module(s): modular device, direct in 600 mm Widecubicle
12 module(s): modular device, direct in 600 mm Widecubicle
3 module(s): TVS GZ1E in 600 mm Widefloor-standing enclosure
3 module(s): TVS GZ1E in 600 mm Widewall-mounted enclosure
3 module(s): TVS GZ1E in 800 mm Widecubicle
3 module(s): TVS GZ1E in 600 mm Widecubicle
5 module(s): TVS GZ1E + LC1E09...E32 in 600 mm Widefloor-standing enclosure
5 module(s): TVS GZ1E + LC1E09...E32 in 600 mm Widewall-mounted enclosure
5 module(s): TVS GZ1E + LC1E09...E32 in 800 mm Widecubicle
5 module(s): TVS GZ1E + LC1E09...E32 in 600 mm Widecubicle
Quantity per set Set of 2
Height 35 mm
Width 1600 mm
Depth 15 mm
Net weight 1.3 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 10 cm
Package 1 Length 177 cm
Package 1 Weight 1.3 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product