This Application will be decommissioned as of January 7th 2025

04227 |
Schneider-Electric
 
04227 picture- web-product-data-sheet
04227
RAIL AND RAISERS MODULAR
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G
Prisma Prisma P
Type of rail Modular
Installed device Acti 9: fixed modular device
Multi9: fixed modular device
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
Poles description 1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 5 module(s): NG160 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NG160 NA without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NG160 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): modular device in 600 mm Widefloor-standing enclosure
5 module(s): modular device in 600 mm Widewall-mounted enclosure
5 module(s): modular device in 850 mm Widefloor-standing enclosure
5 module(s): modular device in 650 mm Widecubicle
5 module(s): modular device in 555 mm WidePack enclosure
Provided equipment 4 modular raisers
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 432 mm
Depth 40 mm
Net weight 0.14 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 36 cm
Package 1 Weight 140 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product