This Application will be decommissioned as of January 7th 2025

04229 |
Schneider-Electric
 
04229 picture- web-product-data-sheet
04229
20 TAB CONN.M10 VOLT.TAP-OFFS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy LGYE
Product or component type Voltage tap-off
Accessory / separate part category Busbar accessory
Range compatibility Prisma Prisma P enclosure
Prisma Prisma iPM M enclosure
Linergy Linergy LGYE busbar
Product compatibility Linergy busbar
Product destination Busbar
Complementary
Cubicle-device connection M10 bolt
Connections - terminals 2 Faston terminals
Quantity per set Set of 20
Height 9.5 mm
Width 17.5 mm
Depth 0.84 mm
Net weight 0.08 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 0.2 kg
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 20.3 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product