This Application will be decommissioned as of January 7th 2025

04233 |
Schneider-Electric
 
04233 picture- web-product-data-sheet
04233
TRUNKING DOOR L2000
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Cable trunking
Accessory / separate part category Trunking accessory
Accessory / separate part type Cable duct
Range compatibility Prisma Prisma P door
Prisma Prisma G door
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Mounting mode Adhesive
Mounting support Door
Quantity per set Set of 30
Length 2000 mm
Height 30 mm
Width 30 mm
Net weight 0.52 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 3.0 cm
Package 1 Length 200.0 cm
Package 1 Weight 185.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 18.0 cm
Package 2 Width 18.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 16.0 kg
Unit Type of Package 3 P2M
Number of Units in Package 3 360
Package 3 Height 48.0 cm
Package 3 Width 200.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 212.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile