This Application will be decommissioned as of January 7th 2025

04234 |
Schneider-Electric
 
04234 picture- web-product-data-sheet
04234
10 WIRING THROUGH FR.GROMMETS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Grommets
Product name Prisma Prisma G enclosure
Prisma Prisma P enclosure
Accessory / separate part category Cabling accessory
Standards IEC 61439-2
IEC 61439-1
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Material Plastic
Colour White (RAL 9001)
Height 17 mm
Width 27 mm
Depth 15 mm
Net weight 0.04 kg
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 11 cm
Package 1 Length 15.5 cm
Package 1 Weight 40 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile