This Application will be decommissioned as of January 7th 2025

04239 |
Schneider-Electric
 
04239 picture- web-product-data-sheet
04239
12 HZ.CABLE STRAPS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Cable straps
Accessory / separate part category Cabling accessory
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Prisma Prisma PH cubicle
Prisma Prisma iPM L enclosure
Prisma Prisma iPM M enclosure
Complementary
Mounting position Horizontal
Installation description Pack enclosure
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 9.5 cm
Package 1 Length 29.1 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.665 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 90.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 130.72 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product