This Application will be decommissioned as of January 7th 2025

04243 |
Schneider-Electric
 
04243 picture- web-product-data-sheet
04243
4 COVERS HZ.CABLE STRAPS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Cover
Accessory / separate part category Cabling accessory
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Prisma Prisma PH cubicle
Prisma Prisma iPM L enclosure
Prisma Prisma iPM M enclosure
Product compatibility Cable straps
Complementary
Mounting position Horizontal
Installation description Pack enclosure - width 555 mm
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Quantity per set Set of 4
Length 434 mm
Height 44 mm
Width 75 mm
Net weight 0.38 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 12 cm
Package 1 Length 44 cm
Package 1 Weight 410 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile