This Application will be decommissioned as of January 7th 2025

04256 |
Schneider-Electric
 
04256 picture- web-product-data-sheet
04256
10 HZ. ADJUSTABLE TRUNKING SUP
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Support
Accessory / separate part category Trunking accessory
Accessory / separate part type Cable duct
Range compatibility Prisma Prisma P cable trunking
Prisma Prisma G cable trunking
Product compatibility Horizontal trunking
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Provided equipment Screws (plastic)
Mounting support Modular rail
Quantity per set Set of 10
Height 80 mm
Net weight 0.8 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 14.5 cm
Package 1 Length 42.0 cm
Package 1 Weight 750.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 80
Package 2 Height 47.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 67.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile