This Application will be decommissioned as of January 7th 2025

04262 |
Schneider-Electric
 
04262 picture- web-product-data-sheet
04262
12 VERTICAL CABLE STRAPS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cable straps
Accessory / separate part category Cabling accessory
Range compatibility Prisma Prisma P cubicle
Complementary
Mounting position Vertical
Installation description Cubicle
Quantity per set Set of 12
Height 27 mm
Width 59 mm
Depth 78 mm
Net weight 0.395 kg
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 6.900 cm
Package 1 Length 37.700 cm
Package 1 Weight 386.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 29.500 cm
Package 2 Width 39.500 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.150 kg
Unit Type of Package 3 P12
Number of Units in Package 3 144
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 62.700 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product