This Application will be decommissioned as of January 7th 2025

04263 |
Schneider-Electric
 
04263 picture- web-product-data-sheet
04263
2 V.CABLE STRAPS L1000 COVERS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Cable straps
Accessory / separate part category Cabling accessory
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Product compatibility Cable straps
Complementary
Mounting position Vertical
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 2
Length 1000 mm
Net weight 0.36 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6 cm
Package 1 Length 100 cm
Package 1 Weight 350 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 19 cm
Package 2 Width 29 cm
Package 2 Length 107 cm
Package 2 Weight 18.62 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 90 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 108 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile