This Application will be decommissioned as of January 7th 2025

04264 |
Schneider-Electric
 
04264 picture- web-product-data-sheet
04264
12 V.CABLE STRAPS SYSTEM G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Cable straps
Accessory / separate part category Cabling accessory
Range compatibility Prisma Prisma G enclosure
Complementary
Mounting position Vertical
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Quantity per set Set of 12
Length 138 mm
Height 25 mm
Width 73 mm
Depth 30 mm
Net weight 0.535 kg
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 15.0 cm
Package 1 Length 32.0 cm
Package 1 Weight 522.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.95 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 131.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 123.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product