This Application will be decommissioned as of January 7th 2025

04266 |
Schneider-Electric
 
04266 picture- web-product-data-sheet
04266
10 VERTICAL TRUNKING PLATES
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Support
Accessory / separate part category Trunking accessory
Range compatibility Prisma Prisma G cable trunking
Product compatibility Vertical trunking
Horizontal trunking Linergy BW
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Provided equipment Screws (plastic)
Mounting support Modular rail
Rear functional uprights
Fixing mode By screws
Mounting position Vertical
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 9.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 384.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.15 kg
Unit Type of Package 3 P12
Number of Units in Package 3 640
Package 3 Height 45.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 272.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product