|
|
|
04267
VERTICAL TRUNKING L2000
|
|
|
|
|
End of Commercialization JAN 20, 2022
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
Prisma G
|
Product or component type
|
Cable trunking
|
Accessory / separate part category
|
Trunking accessory
|
Accessory / separate part type
|
Cable duct
|
Range compatibility
|
Prisma Prisma P cubicle
Prisma Prisma G enclosure
|
Complementary
Installation description
|
Cubicle
Wall-mounted enclosure
Floor-standing enclosure
|
Mounting position
|
Vertical
|
Quantity per set
|
Set of 18
|
Length
|
2000 mm
|
Height
|
80 mm
|
Width
|
80 mm
|
Depth
|
60 mm
|
Net weight
|
1.3 kg
|
Material
|
Plastic
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|