This Application will be decommissioned as of January 7th 2025

04330 |
Schneider-Electric
 
04330 picture- web-product-data-sheet
04330
VERTICAL PARTITION PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP30
Product specific application To partition vertical lateral busbars
Cubicle partitioning form Form 2
Complementary
Installation direction Vertical
Quantity per set Set of 1
Height 1680 mm
Net weight 1.97 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 12.500 cm
Package 1 Length 81.000 cm
Package 1 Weight 1.970 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 23.500 cm
Package 2 Length 81.500 cm
Package 2 Weight 19.800 kg
Unit Type of Package 3 P12
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 99.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product