This Application will be decommissioned as of January 7th 2025

04331 |
Schneider-Electric
 
04331 picture- web-product-data-sheet
04331
HORIZONTAL PARTITION W600 PRISMA G IP30/IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma G enclosure
Cubicle partitioning form Form 2
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Installation direction Horizontal
Quantity per set Set of 1
Net weight 0.84 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 18.000 cm
Package 1 Length 57.500 cm
Package 1 Weight 802.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 15
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.780 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 110.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 163.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product