This Application will be decommissioned as of January 7th 2025

04332 |
Schneider-Electric
 
04332 picture- web-product-data-sheet
04332
HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma G duct
Cubicle partitioning form Form 2
Complementary
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Installation direction Horizontal
Quantity per set Set of 1
Net weight 0.46 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 15.500 cm
Package 1 Length 28.500 cm
Package 1 Weight 460 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.560 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 93.920 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product