This Application will be decommissioned as of January 7th 2025

04408 |
Schneider-Electric
 
04408 picture- web-product-data-sheet
04408
LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Device feeder
Product name Linergy FC
Accessory / separate part category Connection accessory
Range compatibility Prisma Prisma P cubicle
Complementary
Installation description Cubicle - width 650 mm
Number of devices 3 (4P)
Poles description 4P
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
Mounting support Mounting plate
Installation direction Horizontal
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 675 A at 40 °C
[Ue] rated operational voltage 690 V
[Ipk] rated peak withstand current 50 kA
I²t on activation 25000000 A².s
Permissible current 675 A at 40 °C
615 A at 60 °C
570 A at 70 °C
Connections - terminals Outgoer: plug in (phase / neutral) , 3 outgoers
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
KEMA
Quantity per set Set of 1
Length 440 mm
Height 132 mm
Depth 235 mm
Net weight 8 kg
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 24 cm
Package 1 Length 46 cm
Package 1 Weight 4.45 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins