This Application will be decommissioned as of January 7th 2025

04423 |
Schneider-Electric
 
04423 picture- web-product-data-sheet
04423
Connection for horizontal fixed NSX250 with toggle, 3P 250A, on Linergy LGY
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Connection accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Net weight 1.02 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed toggle horizontal 3P 1 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 27.5 cm
Package 1 Length 30 cm
Package 1 Weight 990 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information