|
|
|
04424
Connection for horizontal fixed NSX250 with toggle, 4P 250A, on Linergy LGY
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
|
Product or component type
|
Connection
|
Product name
|
Prisma Prisma P enclosure
|
Accessory / separate part category
|
Connection accessory
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASEFA
|
Complementary
Cubicle-device connection
|
Linergy busbar
|
Poles description
|
4P
|
Installation description
|
Cubicle - width 650 mm
|
Installed device
|
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
|
[Ie] rated operational current
|
250 A
|
[In] rated current
|
250 A
|
Busbar cross section
|
20 x 3 mm
|
Net weight
|
1.28 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed toggle horizontal 4P 1 direct 4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|