Schneider-Electric
 
04425 picture- web-product-data-sheet
04425
Connection transfer assembly in duct for fixed horizontal NSX250 with toggle, 3P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection transfer assembly
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Connection transfer assembly
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 250 A
Busbar cross section 20 x 3 mm
Height 150 mm
Width 350 mm
Net weight 4.04 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle horizontal 3P 1 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 27.500 cm
Package 1 Length 40.000 cm
Package 1 Weight 4.040 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 27
Package 2 Height 62.000 cm
Package 2 Width 82.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 109.800 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information