Schneider-Electric
 
04426 picture- web-product-data-sheet
04426
Connection transfer assembly in duct for fixed horizontal NSX250 with toggle, 4P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection transfer assembly
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Connection transfer assembly
Poles description 4P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 250 A
Busbar cross section 20 x 3 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Height 200 mm
Width 350 mm
Net weight 5.18 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle horizontal 4P 1 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 27.5 cm
Package 1 Length 40.0 cm
Package 1 Weight 5.21 kg
Unit Type of Package 2 P12
Number of Units in Package 2 45
Package 2 Height 95.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 246.45 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information