Schneider-Electric
 
04428 picture- web-product-data-sheet
04428
Connection 250 A for horizontal NSX-INS-INV -4P fixed/plugin, all control
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Connection accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed INS250 - control: direct front rotary handle horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: direct front rotary handle horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism horizontal installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Busbar cross section 20 x 3 mm
Net weight 1.54 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 1 Linergy FC 7
650 mm 400 mm Prisma P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 2 Linergy FC 7
650 mm 400 mm Prisma P cubicle ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 1 Linergy FC 7
650 mm 400 mm Prisma P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 2 Linergy FC 7
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout motor mechanism horizontal 4P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 27.7 cm
Package 1 Length 38.6 cm
Package 1 Weight 1.471 kg
Unit Type of Package 2 P12
Number of Units in Package 2 45
Package 2 Height 38.2 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 78.195 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information